SLVUBY6A August 2020 – June 2021 TPS628510 , TPS628511 , TPS628512
The TPS62851x device is a synchronous, step-down converter optimized for a small solution size and high efficiency. The devices focus on high-efficiency, step-down conversion over a different output current range. The internal compensation circuit allows a compact solution and small external components. The device is available in a 2.1-mm × 1.6-mm (including pins) in SOT583 package.