All trademarks are the property of their respective owners.
The TPS22950 EVM is a two-layer PCB containing the TPS22950 load switch device. The VIN and VOUT connections to the device and the PCB layout routing are capable of handling high continuous currents and provide a low-resistance pathway into and out of the device under test. Test point connections allow the EVM user to control the device with user-defined test conditions and make accurate RON measurements.