SLVUC02B September 2020 – May 2021 TPSM41615 , TPSM41625
This EVM features the TPSM41625 and TPSM41615 synchronous buck power module configured for operation with a 4-V to 16-V input voltage range. The output voltage can be set to several popular values by using configuration jumpers. Similarly, the switching frequency can be set to one of five values with a jumper. The full output current rating of the device can be supplied by the EVM. Input and output capacitors are included on the board to accommodate the entire range of input and output voltages. Monitoring test points are provided to allow measurement of efficiency, power dissipation, input ripple, output ripple, line and load regulation, and transient response. Control test points and component footprints are provided for use of the EN, POWER GOOD, and SYNC features of the device. The EVM uses a recommended PCB layout that maximizes thermal performance and minimizes output ripple and noise.