TLC6983 48x16 Common Cathode Matrix LED Display Driver Evaluation Module
Description
The TLC6983 evaluation module used as a reference
for engineering demonstration and evaluation. Included in the user’s guide are setup
instructions, a schematic diagram, printed board (PCB) layout and a bill of
materials (BOM).
Features
48 current source channels from
0.2mA to 20mA
16 scan line switches with 190mΩ
RDS(ON)
Ultra low power consumption
High speed and low EMI continuous
clock series interface (CCSI)