The typical parameters for TLC6983 EVM is listed in Table 4-1.
Table 4-1 TLC6983EVM Parameters
Parameter |
Value |
VCC Device supply voltage |
2.5-5.5 V |
VLEDR/G/B supply voltage |
2.5-5.5 V |
ICH Constant output source current |
0.2-20mA |
The TLC6983EVM can be setup and tested
by following the steps below:
- USB power supply
- Download the code to
TMS320F280039C LaunchPad with TI Code Composer Studio software. Figure 4-1 shows the connection method.
- Connect boosterpack
connectors (J1, J2 on EVM board) with the TMS320F280039C LaunchPad, the
connection method is shown as below figure.
- Disconnect J4 jumpers
(5V/ 3V3) block and connect J3 with the mini-USB cable (the same cable
with the TMS320F280039C LaunchPad).
- External power supply
- Download the code to
TMS320F280039C LaunchPad with TI Code Composer Studio software.
- Connect boosterpack
connectors (J1, J2 on EVM board) with the TMS320F280039C LaunchPad, the
connection method is shown in Figure 4-1.
- Disconnect J4 jumpers
(5V/ 3V3) and connect TP1 and TP2 to 5V/GND power source.
- Power on 5V/GND power
supply.