SLVUC07A December 2020 – May 2021 TPS543320
Figure 3-28 and Figure 3-29 show the start-up and shutdown waveforms for U2 with VIN. In Figure 3-28, the VIN voltage ramps up and output voltage ramps up after the input and EN pin voltages reach their respective UVLO threshold. In Figure 3-29, the VIN voltage ramps down and the TPS543320 shuts down when the input or EN pin voltage reach their respective UVLO threshold. The rate at which VIN ramps down changes as soon as the TPS543320 is disabled because it is no longer loading the input supply.