SLVUC10 March 2021 TPS62816-Q1
Table 7-1 TPS62816EVM-140 list of materials.
QTY | REF DES | VALUE | DESCRIPTION | SIZE | Part Number | MFR |
---|---|---|---|---|---|---|
1 | C1 | 0.47 µF | Ceramic capacitor, 10 V, X7S | 0402 | GCM155C71A474KE36 | MuRata |
1 | C9 | 0.015 µF | Ceramic capacitor, 50 V, COG/NPO | 0402 | any | |
1 | C10 | 10 pF | Ceramic capacitor, 50 V, COG/NPO | 0402 | any | |
4 | C2, C3, C11,C12 | 2.2 µF | Ceramic capacitor, 6.3 V, X7R | 0603 | GCM188R70J225KE22 | MuRata |
4 | C4, C5, C13,C14 | 10 µF | Ceramic capacitor, 10 V, X7R | 0805 | GCM21BR71A106KE22 | MuRata |
6 | C6, C7, C15,C16,C17,C18 | 22 µF | Ceramic capacitor, 10 V, X7R | 1206 | GCM31CR71A226KE02 | MuRata |
1 | C8 | 100 µF | Polymer capacitor, 20 V | 7.3 x 4.3 mm | 20TQC100MYF | Panasonic |
1 | L1 | 250 nH | Inductor | 4.0 x 4.0 x 2.0 mm | XGL4020-251MEC | Coilcraft |
1 | R1 | 80.6 kΩ | Resistor 1%, 0.1 W | 0402 | any | |
1 | R2 | 40.2 kΩ | Resistor 1%, 0.1 W | 0402 | any | |
1 | R3 | 100 kΩ | Resistor 1%, 0.1 W | 0402 | any | |
1 | R4 | 8.06 kΩ | Resistor 1%, 0.1 W | 0402 | any | |
1 | U1 | Low Input Voltage, Adjustable-Frequency Step-down Converter | VQFN-HR-9 | TPS62816QWRWYRQ1 | Texas Instruments |