SLVUC11 April 2021 DP83561-SP
In addition to supplying the correct voltage, the DP83561-SP uses straps to select VDDIO levels. If 2.5 V is used as the VDDIO level, the VDDIOSEL_1 strap must be pulled high, which can be done by placing a shunt on J35. If 1.8 V is used asthe VDDIO level, both the VDDIOSEL_1 and VDDIOSEL_0 straps must be pulled high, by placing shunts on J35 and J36. For a VDDIO level of 3.3 V, these pins can be left floating.
Strap | VDDIO Level | |
---|---|---|
VDDIOSEL_1 | VDDIOSEL_0 | |
0 | 0 | 3.3 V |
0 | 1 | Reserved |
1 | 0 | 2.5 V |
1 | 1 | 1.8 V |