SLVUC11 April 2021 DP83561-SP
The DP83561-SP is a radiation hardened, high reliability gigabit Ethernet PHY designed for hostile environments like those found in space, avionics, or downhill drilling. The DP83561-SP is a low power, fully featured Physical Layer transceiver with integrated PMD sub-layers to support 10BASE-Te, 100BASE-TX and 1000BASE-T Ethernet protocols.
The DP83561EVM is a tool used to highlight the features of the DP83561-SP Ethernet PHY. Breakout connectors are included to allow MAC access and back-to-back configuration support. The EVM also provides on-board tools to configure PHY registers using a USB-MDIO graphical user interface tool. The EVM can be powered by a single Wide-Vin 5V-36V power supply or through a microUSB cable.