SLVUC11
April 2021
DP83561-SP
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
3.5
LED Indication
Look for D5, D6, D7, and D8 to illuminate when power is successfully supplied to each power rail.
LED0, LED1, LED2 can be configured through LEDS_CFG1 Register 0x18
By default, LED0 indicates valid link established.
By default, LED1 indicates 1000Base-T link established
By default, LED2 indicates RX/TX activity