All trademarks are the property of their respective owners.
The TPS25865Q1EVM-141 is an evaluation module (EVM) for TI's TPS25865-Q1 USB BC1.2 dual type-A ports which is capable of providing up to 5-A output current, 2.4 A for each port with cable compensation. The EVM operates over a range from 5.5 V to 26 V and withstands 40-V transient voltage. The value of cable compensation, current limit, output voltage, and switching frequency can be adjusted by resistors on the EVM.