SLVUC27 January 2021 TPS61094
Table 1-1 and Table 1-2 provide a summary of the TPS61094EVM performance specifications. All specification are given for an ambient temperature of 25℃.
Parameter | Test Condition | MIN | TYP | MAX | Unit |
---|---|---|---|---|---|
Vin | 0.7 | 3.3 | 5.5 | V | |
Vout | 2.7 | 3.6 | 5.4 | V | |
Default Switching Frequency | 1 | MHz | |||
Iout | Vin=3.3 V | 500 | mA |
Parameter | Test Condition | MIN | TYP | MAX | Unit |
---|---|---|---|---|---|
Vin | 0.7 | 5 | 5.5 | V | |
Vout | 3.3 | V | |||
Vsup target | 1.7 | 2.6 | 5.4 | V | |
Iout | IC Enabled, Vin=5 V, Vsup=2.6 V | 250 | mA |