SLVUC30 July 2021 TPS1HC100-Q1
The TPS1HC100EVM provides several footprints and populated components used to mitigate transient power events such as ESD, surges, and inductive load turnoffs. These protection mechanisms are provided in addition to the integrated transient mitigation features of the TPS1HC100B-Q1. Refer to the TPS1HC100B-Q1 data sheet for more information about the internal protections that the device provides.
The TPS1HC100EVM provides the following transient protection features: