SLVUC30 July   2021 TPS1HC100-Q1

 

  1.   Trademarks
  2. 1Introduction
  3. 2BoosterPack Operation
  4. 3TPS1HC100EVM Schematic
  5. 4Connection Descriptions
  6. 5Current Limit and Current Sense Configuration
  7. 6Transient Protection
  8. 7TPS1HC100EVM Assembly Drawings and Layout
  9. 8Bill Of Materials
  10. 9Appendix - TPL0102-100 Resistance Codes

Bill Of Materials

Designator Quantity Value Description PackageReference PartNumber Manufacturer
C1 1 1uF CAP, CERM, 1 uF, 100 V, +/- 10%, X7S, AEC-Q200 Grade 1, 0805 0805 CGA4J3X7S2A105K125AB TDK
C2 1 2.2uF CAP, CERM, 2.2 uF, 50 V, +/- 10%, X7R, AEC-Q200 Grade 1, 0805 0805 CGA4J3X7R1H225K125AB TDK
C3 1 0.22uF CAP, CERM, 0.22 uF, 25 V, +/- 10%, X8R, AEC-Q200 Grade 0, 0603 0603 CGA3E3X8R1E224K080AB TDK
C4 1 0.1uF CAP, CERM, 0.1 uF, 25 V, +/- 10%, X8R, AEC-Q200 Grade 0, 0603 0603 CGA3E2X8R1E104K080AA TDK
C5 1 100pF CAP, CERM, 100 pF, 100 V, +/- 5%, C0G/NP0, AEC-Q200 Grade 1, 0603 0603 GCM1885C2A101JA16D MuRata
D1, D4 2 200V Diode, Switching, 200 V, 0.2 A, SOT-23 SOT-23 BAS21-7-F Diodes Inc.
J1/J3, J2/J4 2 Receptacle, 2.54mm, 10x2, Tin, TH 10x2 Receptacle SSQ-110-03-T-D Samtec
J5, J7 2 Standard Banana Jack, insulated, 10A, red 571-0500 571-0500 DEM Manufacturing
J6, J8 2 Standard Banana Jack, insulated, 10A, black 571-0100 571-0100 DEM Manufacturing
J9, J10, J11, J13, J14, J15 6 Header, 2.54mm, 3x1, Gold, TH Header, 2.54mm, 3x1, TH 961103-6804-AR 3M
J12, J16, J17 3 Header, 2.54mm, 2x1, TH Header, 2.54mm, 2x1, TH 961102-6404-AR 3M
R1, R2, R3, R5, R11 5 4.99k RES, 4.99 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 0603 CRCW06034K99FKEA Vishay-Dale
R6 1 100kΩ Res Cermet Trimmer 100K Ohm 10% 1/2W 1(Elec)/1(Mech)Turn 5mm (6.71 X 7.04 X 14.63mm) Pin Thru-Hole Tube PTH_TRIMMER_6MM60_6MM99 3362P-1-104TLF Bourns
R7 1 1.0k RES, 1.0 k, 5%, 0.125 W, AEC-Q200 Grade 0, 0805 0805 ERJ-6GEYJ102V Panasonic
R8, R9, R10 3 10.0k RES, 10.0 k, 0.05%, 0.1 W, AEC-Q200 Grade 0, 0603 0603 ERA-3ARW103V Panasonic
R13 1 1k 1 kOhms 0.5W, 1/2W PC Pins Through Hole Trimmer Potentiometer Cermet 1 Turn Top Finger Adjustment PTH_POT_6MM6_6MM99 3362P-1-102TLF Bourns
SH-J1, SH-J2, SH-J3, SH-J4, SH-J5, SH-J6, SH-J7, SH-J8, SH-J9 9 1x2 Shunt, 100mil, Gold plated, Black Shunt SNT-100-BK-G Samtec
TP1, TP2 2 Test Point, Multipurpose, Red, TH Red Multipurpose Testpoint 5010 Keystone
TP3, TP4, TP5, TP9, TP10 5 Test Point, Multipurpose, Green, TH Green Multipurpose Testpoint 5126 Keystone
TP6, TP7, TP8 3 Test Point, Multipurpose, Black, TH Black Multipurpose Testpoint 5011 Keystone
U1 1 Single Output LDO, 100 mA, Fixed 3.3 V Output, 3 to 60 V Input, with Enable and Power Good, 8-pin MSOP (DGN), -40 to 125 degC, Green (RoHS & no Sb/Br) DGN0008C TPS7A1633DGNR Texas Instruments
U2 1 100-mΩ Single-Channel Smart High-Side Power Switch, HTSSOP14 HTSSOP14 TPS1HC100 Texas Instruments
U3 1 256-Taps Dual-Channel Digital Potentiometer With I2C Interface and Nonvolatile Memory, PW0014A (TSSOP-14) PW0014A TPL0102-100PWR Texas Instruments
D2, D3 0 Diode TVS Single Bi-Dir 36V 600W 2-Pin SMB DO-214AA SMBJ36CA Littelfuse
R4 0 59.0k RES, 59.0 k, 1%, 0.125 W, AEC-Q200 Grade 0, 0805 0805 ERJ-6ENF5902V Panasonic
R12 0 1.00k RES, 1.00 k, 1%, 0.25 W, 0805 0805 ERJ-P06F1001V Panasonic