SLVUC46D March   2021  – November 2023

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
    1. 1.1 Overview
      1. 1.1.1 Purpose and Scope
  5. 2Evaluation Hardware Overview
    1. 2.1 Connections Overview
    2. 2.2 Connection Details
      1. 2.2.1 Common Connectors and Headers Across all EVM Variants
      2. 2.2.2 MCU Reset and User Button
      3. 2.2.3 Communication Interfaces
      4. 2.2.4 Supply Input
      5. 2.2.5 Current Limit Header (RIPROPI)
      6. 2.2.6 Device Signal and Control Header
      7. 2.2.7 Device Signal Test Points
    3. 2.3 LED Indicators
    4. 2.4 Headers and Connectors (Hardware Device Variant)
    5. 2.5 Headers and Connectors (SPI variant)
  6. 3EVM GUI Control Application
    1. 3.1 MSP430 FET Drivers
    2. 3.2 Cloud-based GUI
    3. 3.3 Local Installation
  7. 4EVM GUI Operation
    1. 4.1 Hardware Setup
    2. 4.2 Launching the DRV824x_DRV814x-Q1EVM GUI Application
    3. 4.3 Using the DRV824x_DRV814x-Q1EVM GUI Application
      1. 4.3.1 Register Map Page (SPI Device Variant)
      2. 4.3.2 Driver Control Page (SPI Device Variant)
      3. 4.3.3 Driver Control Page (HW Device Variant)
      4. 4.3.4 Updating Firmware
  8. 5Revision History

Supply Input

Figure 2-4 illustrates the portions of the EVM associated with the main supply input powering the DRV824x-Q1 or DRV814x-Q1 device, and the associated loads. Starting from the upper-left, and working clockwise around the image:

  • Supply reverse polarity protection. The Texas Instruments LM74610QDGKRQ1 drives a Texas Instruments CSD18513Q5A 40 V 100 A N-channel MOSFET.
  • Fuses.
    Note: DRV8243-Q1 EVMs only has a single fuse populated
  • Not pictured (underside): TVS diode.
  • High current supply input with screw terminals. Supply shall be between +4.5 VDC to +36 V. Test points are provided.
  • Pi filter section comprising two 50 V 150 uF capacitors and a 1 mH inductor (misc. passive components omitted from image for simplicity).

GUID-20210421-CA0I-3WLQ-W3KD-NZBMZTGHZQR9-low.png

Figure 2-4 Main Supply Section