All trademarks are the property of their respective owners.
The LM66200EVM is an evaluation module for the LM66200 low IQ ideal diode. The LM66200 is a dual-input, single-output device that automatically passes the higher of its two input voltage to the output. The low quiescent current makes the LM66200 ideal for systems with a battery supply as an input to extend the life of the battery when in use.
The LM66200EVM is a two layer PCB that enables the evaluation of the LM66200 low IQ ideal diode. This EVM contains multiple jumpers to configure the different modes of operation of the LM66200. Table 1 lists the different modes of operation.
For additional details on ideal diodes, and the data sheet, see Ideal diode & OR-ing Controllers on TI.com.
EVM | Device | Modes of Operation | VOUT Range | IOUT MAX |
---|---|---|---|---|
LM66200EVM | LM66200 | Diode (highest voltage operation) | 1.6 V–5.5 V | 2.5 A |