USB Type-C are registered trademarks of USB Implementers Forum.
All trademarks are the property of their respective owners.
The TPS2583XAQ1EVM-147 is an evaluation module (EVM) for TI's TPS2583xA-Q1 USB Type-C® and BC1.2 5-V, 3.5-A output and 36-V input synchronous buck with cable compensation. The EVM operates over a range from 6 V to 36 V and provides USB Type-C connectors to evaluate BC1.2, USB Type-C charging and USB2.0 data communication functions. The value of cable compensation, current limit and switching frequency can be adjusted by resistors on the EVM.
The following features are available on this EVM:
The EVM is used in the following applications: