SLVUC69 May 2021
Table 3-1 lists the TPS2583XAQ1EVM-147 connector functionality, Table 3-2 describes the jumper configuration, Table 3-3 shows LED labels and description and Table 3-4 describes the test point availability.
Connector | Component Type | Description |
---|---|---|
J1 | Terminal block | Power input connector for TPS2583xA-Q1. Connect to a 6-V to 36-V power supply. |
J4 | USB Type-A connector, plug | Upstream facing USB 2.0 Type A connector. Connect to the USB 2.0 host for data pass through to J4 or J8. The power pin of this connector is float. |
J3 | USB Type-C connector, receptacle | Downstream facing USB Type-C connector. Connect to the USB Type-C slave for data pass through from J4 and BC1.2 or USB Type-C identification. USB output power is provided to the slave from the buck converter of the TPS2583xA-Q1 device. |
Jumper | Label | Description |
---|---|---|
J5 | CC1 | 3 × 1 header. Install shunt to connect Ra or Rd on CC1. Remove shunt to float CC1. |
J6 | CC2 | 3 × 1 header. Install shunt to connect Ra or Rd on CC2. Remove shunt to float CC2. |
J7 | CTRL1 | Install shunt to select CTRL1 as LOW. Remove shunt to select CTRL1 as HIGH. |
CTRL2 | Install shunt to select CTRL2 as LOW. Remove shunt to select CTRL2 as HIGH. |
LED | Label | Description |
---|---|---|
D4 | LD_DET | LD_DET signal LED. Turn on when LD_DET asserts. |
D5 | POL | POL signal LED. Turn on when POL asserts. |
D6 | FAULT | FAULT signal LED. Turn on when FAULT asserts. |
Test Point | Label | Description |
---|---|---|
TP1 | VCONN | VCC pin test point via R1 or external Vconn input |
TP2 | CSP | Test point of voltage between inductor and sense resistor |
TP3 | CSN/OUT | CSN pin test point and DC-DC output test point |
TP4 | RT | RT pin test point or external clock input |
TP5, TP6 | GND | Power ground test point |
TP7 | VBUS | USB Type-A and USB Type-C connector, VBUS test point |
TP8 | CC1 | CC1 pin test point |
TP9 | CC2 | CC2 pin test point |
TP10 | LD_DET | LD_DET pin test point |
TP11 | POL | POL pin test point |
TP12 | FAULT | FAULT pin test point |
EN1 | EN | EN pin test point or external EN input |