The following features are available on this EVM:
- 6-V to 36-V input range, 3.5-A continuous output current buck converter
- Forced PWM operation with Spread-Spectrum Dithering
- Fully AEC-Q100 qualified
- ± 8% Current Sense Accuracy (IOUT > 1.5 A) for Precision Cable Droop Compensation
- USB battery charging specification Rev. 1.2 and USB Type-C Rev. 1.3 compliant
- CC1, CC2, D+ and D– Short-to-VBAT, and VBUS protection
- User-programmable VBUS current limit and internal VCONN current limiting
- High bandwidth DP, DM USB switches