SLVUC70 May 2021 TPS22992
Table 1 lists a short description of the TPS22992 load switch performance specification. For additional details on load switch performance, application notes, and data sheet, see www.ti.com/loadswitch.
EVM | Device | Rise Time Typical (μs) |
VBIAS (V) | VIN (V) | Enable (ON Pin) |
Quick Output Discharge |
---|---|---|---|---|---|---|
PSIL151 | TPS22992 |
Adjustable |
1.5 V to 5.5 V |
0.1 V to 5.5 V | Active High |
Adjustable |