SLVUC72C
October 2021 – November 2022
TPSI3050-Q1
Abstract
Trademarks
General Texas Instruments High Voltage Evaluation (TI HV EVM) User Safety Guidelines
1
Introduction
1.1
Features
1.2
Applications
1.3
Description
2
Connection Descriptions
3
Operating Modes
3.1
Two-Wire Mode
3.2
Three-Wire Mode
4
Load Configurations
5
Schematic
6
Layout
7
Bill of Materials
8
Revision History
1.1
Features
No isolated secondary supply required
Drives external power transistors or SCRs
5-kV
RMS
reinforced isolation
10-V gate drive with 1.5-A peak source current and 3-A peak sink current
Up to 50-mW supply for external auxiliary circuitry
Supports AC or DC switching
Supports two-wire or three-wire modes
Seven levels of power transfer, resistor selectable