SLVUC79A april 2022 – june 2023 TPSI2140-Q1
Designator |
Quantity |
Value |
Description |
Package Reference |
Part Number |
Manufacturer |
---|---|---|---|---|---|---|
PCB |
1 |
Printed Circuit Board |
PSIL130 |
Any |
||
C1 |
1 |
0.1uF |
CAP, CERM, 0.1 uF, 25 V, +/- 10%, X7R, 0402 |
402 |
GRM155R71E104KE14D |
MuRata |
C2 |
1 |
0.1uF |
CAP, CERM, 0.1 uF, 25 V, +/- 10%, X7R, AEC-Q200 Grade 1, 0603 |
603 |
CGA3E2X7R1E104K080AA |
TDK |
C3 |
1 |
0.1uF |
CAP, CERM, 0.1 uF, 25 V, +/- 10%, X7R, 0603 |
603 |
C0603C104K3RACTU |
Kemet |
C4, C5, C6 |
3 |
1000 pF |
CAP, CERM, 1000 pF, 2000 V, +/- 10%, X7R, AEC-Q200 Grade 1, 1206 |
1206 |
C1206C102KGRACAUTO |
Kemet |
H1, H2, H3, H4 |
4 |
Bumpon, Cylindrical, 0.312 X 0.200, Black |
Black Bumpon |
SJ61A1 |
3M |
|
J1, J2, J3 | 3 |
Terminal Block, 5.08 mm, 2x1, Brass, TH |
2x1 5.08 mm Terminal Block |
ED120/2DS |
On-Shore Technology |
|
J4, J6 |
2 |
Banana Jack Insul Nylon Red, TH |
Banana Jack Insul Nylon Red, TH |
108-0902-001 |
Cinch Connectivity |
|
J5 |
1 |
Banana Jack Insul Nylon Black, TH |
Banana Jack Insul Nylon Black, TH |
108-0903-001 |
Cinch Connectivity |
|
J7 |
1 |
Header, 2.54mm, 3x1, Tin, TH |
Header, 2.54mm, 3x1, TH |
68001-403HLF |
FCI |
|
R9, R10 | 2 | 20.0k | RES SMD 20K OHM 0.1% 1/10W 0603 | 603 | ERA-3AEB203V | Yageo America |
R1, R2, R3, R4, R5, R6, R7, R8 | 8 | 200k | RQ732B 1206 200 KΩ 0.4 W 10 ppm/°C 0.1% 200 V | 1206 | RQ73C2B200KBTD | Vishay-Dale |
R11 | 1 | 0 | RES, 0, 5%, 0.125 W, 0805 | 805 | MCR10EZPJ000 | Rohm |
R12, R13 | 2 | 0 | RES, 0, 5%, 0.25 W, 1206 | 1206 | RC1206JR-070RL | Panasonic |
SH-2 | 1 | 1x2 | Shunt, 100mil, Gold plated, Black | Shunt | SNT-100-BK-G | Samtec |
TP1, TP2, TP4, TP5, TP6, TP7, TP8 |
8 |
Test Point, Miniature, SMT |
Test Point, Miniature, SMT |
5019 |
Keystone |
|
U1 | 1 | Isolated Solid State Relay | SOIC11 | TPSI2140QDWQRQ1 | Texas Instruments |