WEBENCH are registered trademarks of Texas Instruments.
All trademarks are the property of their respective owners.
The TPSM63606EVM features the TPSM63606 synchronous buck power module configured for operation with typical 3-V to 36-V input bus applications (the TPSM63606SEVM features the TPSM63606S, where S denotes pseudo-random spread spectrum frequency modulation). This wide-VIN range DC/DC solution offers outsized voltage rating and operating margin to withstand supply-rail voltage transients.
The output voltage and switching frequency can each be set to one of five popular values by using configuration jumpers. The EVM provides the full 6-A output current rating of the device. The selected input and output capacitors accommodate the entire range of input voltage and the selectable output voltages on the EVM and are available from multiple component vendors. Input and output voltage sense terminals and a test point header facilitate measurement of the following: