SLVUCA2 December 2021 TPS629210
The EVM is designed to provide access to features of the TPS629210. The EVM also provides jumpers for different configurations. Jumper selections must be made prior to enabling the TPS629210. Additional input and output capacitors can be added. The input voltage at which the IC turns on can be programmed with a voltage divider. The TPS629210EVM allows multiple MODE/S-CONF pin configurations for switching frequency, auto PFM/PWM with AEE, forced PWM and output discharge setting, as well as internal and external feedback options. The loop response can also be measured.