SLVUCA4 August   2021 TPS1653

 

  1.   Trademarks
  2. 1Introduction
    1. 1.1 REACH Compliance
    2. 1.2 EVM Features
    3. 1.3 Applications
  3. 2Description
  4. 3General Configurations
    1. 3.1 Physical Access
    2. 3.2 Test Equipment
      1. 3.2.1 Power Supplies
      2. 3.2.2 Meters
      3. 3.2.3 Oscilloscope
      4. 3.2.4 Loads
    3. 3.3 Test Setup
    4. 3.4 Test Procedure
      1. 3.4.1 Preliminary Tests
      2. 3.4.2 UVLO Tests
      3. 3.4.3 Current Limit Test with Step Load of 4 A to 7 A
      4. 3.4.4 Output Short-Circuit Protection Test
      5. 3.4.5 Start-Up With Short-Circuit On Output
  5. 4EVM Board Assembly Drawings and Layout
    1. 4.1 PCB Drawings
  6. 5Schematics
  7. 6Bill of Materials

Loads

One resistive load which can tolerate up to 9-A DC load at 58 V.

Note:

A resistive load is recommended for testing. If an electronic load is used, ensure that the output load is set in the Constant Resistance (CR) mode, not in the Constant Current (CC) mode.