SLVUCA8
August 2021
TPS25868-Q1
Trademarks
1
Introduction
1.1
Features
1.2
Applications
2
Schematic
3
General Configuration and Description
3.1
Physical Access
3.2
Adjusting the Switching Frequency
3.3
Adjusting the Current Limit Value
3.4
Adjusting the Cable Compensation Value
3.5
Thermal Management
3.6
Test Setup
4
Board Layout
5
Bill of Materials
1.2
Applications
The EVM is used in the following applications:
Automotive: USB media hubs, USB charging ports, aftermarket Dual USB chargers