SLVUCB3 March 2022
Table 3-2 lists the jumpers on the TPS3760EVM. As ordered, the EVM will have twelve jumpers installed.
Jumper | Default Connection | Description |
---|---|---|
J1 | Closed on top 2 pins | Selectable jumper to pick between halving voltage divider connection and direct VDD connection to SENSE2 (bottom 2 pins = voltage divider; top 2 pins: SENSE2 = VDD) |
J2 | Open | SENSE2 voltage divider jumper. Connects VDD to a halving voltage divider which feeds into SENSE2 if populated. (R1 = R2 = 49.9kΩ) |
J3 | Closed on top 2 pins | Selectable jumper to pick between halving voltage divider connection and direct VDD connection to SENSE1 (bottom 2 pins = voltage divider; top 2 pins: SENSE1 = VDD) |
J4 | Open | SENSE1 voltage divider jumper. Connects VDD to a halving voltage divider which feeds into SENSE1 if populated. (R1 = R2 = 49.9kΩ) |
J5 | Closed on left to middle pins | Pullup jumper to connect RESET1 via a 10.0kΩ resistor to VDD (disconnect for push-pull configuration devices or connect from middle to right to pullup to different voltages) |
J6 | Closed on left to middle pins | Pullup jumper to connect RESET2 via a 10.0kΩ resistor to VDD (disconnect for push-pull configuration devices or connect from middle to right to pullup to different voltages) |
J7 | Closed | Jumper to add a 100nF capacitor to the SENSE2 input. |
J8 | Closed | Jumper to add a 100nF capacitor to the SENSE1 input. |
J9 | Open | Selectable jumper to pick between 6 options for terminating CTS1. Capacitor sizes are marked on board and are the following, from bottom to top: DNI (solder custom capacitor here if desired), 1nF, 10nF, 100nF, 1uF, 10uF. |
J10 | Open | Selectable jumper to pick between 6 options for terminating CTS2. Capacitor sizes are marked on board and are the following, from top to bottom: DNI (solder custom capacitor here if desired), 1nF, 10nF, 100nF, 1uF, 10uF. |
J11 | Open | Selectable jumper to pick between 7 options for terminating CTR1/MR pin. Capacitor sizes are marked on board and are the following, from bottom to top: Open (Connect to GND to test MR functionality, DNI (solder custom capacitor here if desired), 1nF, 10nF, 100nF, 1uF, 10uF. |
J12 | Open | Selectable jumper to pick between 7 options for terminating CTR2/MR pin. Capacitor sizes are marked on board and are the following, from top to bottom: Open (Connect to GND to test MR functionality, DNI (solder custom capacitor here if desired), 1nF, 10nF, 100nF, 1uF, 10uF. |