SLVUCB3 March   2022

 

  1.   Trademarks
  2. 1Introduction
    1. 1.1 Related Documentation
  3. 2Schematics, Bill of Materials, and Layout
    1. 2.1 TPS3760EVM Schematic
    2. 2.2 TPS3760EVM Bill of Materials
    3. 2.3 Layout and Component Placement
  4. 3EVM Connectors
    1. 3.1 EVM Test Points
    2. 3.2 EVM Jumpers
  5. 4EVM Setup and Operation
    1. 4.1 Input Power (VDD)
    2. 4.2 SENSE1/SENSE2 Inputs
    3. 4.3 RESET1/RESET2 Outputs
    4. 4.4 Capacitor Time Delay Reset/MR
    5. 4.5 Capacitor Time Delay Sense/MR

TPS3760EVM Bill of Materials

Table 2-1 BOM
DESIGNATOR QTY VALUE DESCRIPTION PACKAGE REFERENCE PART NUMBER MANUFACTURER
!PCB 1 Printed Circuit Board LP064 Any
C1 1 1uF CAP, CERM, 1 µF, 100 V,+/- 10%, X7R, AEC-Q200 Grade 1, 0805 805 08051C105K4Z2A AVX
C2, C3, C4 3 0.1uF CAP, CERM, 1000 pF, 16 V, +/- 10%, X7R, 0603 603 HMK107B7104MAHT Taiyo Yuden
C5(DNI), C11(DNI), C12, C17(DNI), C18, C23(DNI), C24 3 1000pF CAP, CERM, 1000 pF, 16 V, +/- 10%, X7R, 0603 603 885012206034 Wurth Elektronik
C6 1 1000pF CAP, CERM, 1000 pF, 16 V, +/- 10%, X7R, 0402 402 GRM155R71C102KA01D MuRata
C7 1 0.01uF CAP, CERM, 0.01 uF, 16 V, +/- 10%, X7R, 0603 603 C0603C103K4RACTU Kemet
C8 1 0.1uF CAP, CERM, 0.1 uF, 16 V, +/- 10%, X7R, 0603 603 EMK107B7104KA-T Taiyo Yuden
C9, C15, C21, C27 4 1uF CAP, CERM, 1 uF, 16 V, +/- 10%, X7R, 0603 603 EMK107B7105KA-T Taiyo Yuden
C10, C16, C22, C28 4 10uF CAP, CERM, 10 µF, 16 V,+/- 10%, X7R, 0805 805 CL21B106KOQNNNG Samsung
C13, C19, C25 3 0.01uF CAP, CERM, 0.01 uF, 16 V, +/- 10%, X7R, 0603 603 885012206040 Wurth Elektronik
C14, C20, C26 3 0.1uF CAP, CERM, 0.1 uF, 16 V, +/- 10%, X7R, 0603 603 885012206046 Wurth Elektronik
FID1, FID2, FID3 3 Fiducial mark. There is nothing to buy or mount. N/A N/A N/A
H1, H2, H3, H4 4 Bumpon, Hemisphere, 0.44 X 0.20, Clear Transparent Bumpon SJ-5303 (CLEAR) 3M
J1, J3, J5, J6 4 Header, 100mil, 3x1, Gold, TH 3x1 Header TSW-103-07-G-S Samtec
J2, J4, J7, J8 4 Header, 100mil, 2x1, Gold, TH 2x1 Header TSW-102-07-G-S Samtec
J9, J10 2 Header, 100mil, 6x2, Gold, TH Header, 6x2, 100mil, Gold 87227-6 TE Connectivity
J11, J12 2 Header, 100mil, 7x2, Gold, TH 7x2 Header TSW-107-07-G-D Samtec
LBL1 1 Thermal Transfer Printable Labels, 0.650" W x 0.200" H - 10,000 per roll PCB Label 0.650 x 0.200 inch THT-14-423-10 Brady
R1, R2, R3, R4 4 49.9k RES, 49.9 k, 1%, 0.1 W, 0603 603 RC0603FR-0749K9L Yageo
R5, R6 2 10.0k RES, 10.0 k, 1%, 0.1 W, 0603 603 RC0603FR-0710KL Yageo
SH-J1, SH-J2, SH-J3, SH-J4, SH-J5, SH-J6, SH-J7, SH-J8, SH-J9, SH-J10, SH-J11, SH-J12 12 1x2 Shunt, 100mil, Gold plated, Black Shunt SNT-100-BK-G Samtec
TP1, TP2, TP3, TP4, TP5, TP6, TP7, TP8, TP9, TP10, TP11, TP12, TP13, TP14 14 Terminal, Turret, TH, Triple Keystone1598-2 1598-2 Keystone
U1 1 High Voltage Supervisor with Programmable Sense and Reset Delay Function for Automotive SOT-23-THIN-14 TPS3760A012DYYR Texas Instruments