SLVUCB8A May 2022 – September 2022 TPS25985
Table 4-1 lists the TPS25985EVM eFuse Evaluation Board input and output connectors functionalities. Table 4-2 and Table 4-3 describe the availability of test points and the functionalities of the jumpers. Table 4-4 presents the function of the signal LED indicators.
Connector | Label | Description |
---|---|---|
T1 | VIN (+) | Positive terminal for the input power to the EVM |
T2 | VOUT (+) | Positive terminal for the output power from the EVM |
T3 | PGND (–) | Negative terminal for the EVM (Common for both input and output) |
Test Points | Label | Description |
---|---|---|
TP1 | S1_P | Kelvin sensing points to measure
|
TP2 | S1_N | |
TP3 | VIN | Input Voltage |
TP4 | VOUT | Output Voltage |
TP5 | OPTIONAL | Used to implement system level functionalities such as adjustable overvoltage protection, PROCHOT#™, load handshake, power good with adjustable thresholds, etc. using the built-in general-purpose comparator |
TP6 | OPTIONAL | Used to implement system level functionalities such as adjustable overvoltage protection, PROCHOT#™, load handshake, power good with adjustable thresholds, etc. using the built-in general-purpose comparator |
TP7 | OPTIONAL | Used to implement system level functionalities such as adjustable overvoltage protection, PROCHOT#™, load handshake, power good with adjustable thresholds, etc. using the built-in general-purpose comparator |
TP8 | MODE2 | MODE selection: Secondary Device |
TP9 | FLTb2 | Open-drain active low fault indication: Secondary Device |
TP10 | VDD-PRI | Controller input power: Primary Device |
TP11 | FLTb | Open-drain active low fault indication: Primary Device |
TP12 | SWEN | Open-drain signal to indicate and control power switch ON and OFF status |
TP13 | OPTIONAL | Used to implement system level functionalities such as adjustable overvoltage protection, PROCHOT#™, load handshake, power good with adjustable thresholds, etc. using the built-in general-purpose comparator |
TP14 | TEMP | Maximum device die temperature monitor analog voltage output with two (2) TPS25985 eFuses in parallel |
TP15 | CMPM | General-purpose comparator negative input: Primary Device |
TP16 | CMPM2 | General-purpose comparator negative input: Secondary Device |
TP17 | CMPP | General-purpose comparator positive input: Primary Device |
TP18 | OPTIONAL | Used to implement system level functionalities such as adjustable overvoltage protection, PROCHOT#™, load handshake, power good with adjustable thresholds, etc. using the built-in general-purpose comparator |
TP19 | CMPP2 | General-purpose comparator positive input: Secondary Device |
TP20 | OPTIONAL | Used to implement system level functionalities such as adjustable overvoltage protection, PROCHOT#™, load handshake, power good with adjustable thresholds, etc. using the built-in general-purpose comparator |
TP21 | CMPOUT | General-purpose comparator open-drain output: Primary Device |
TP22 | OPTIONAL | Used to implement system level functionalities such as adjustable overvoltage protection, PROCHOT#™, load handshake, power good with adjustable thresholds, etc. using the built-in general-purpose comparator |
TP23 | CMPOUT2 | General-purpose comparator open-drain output: Secondary Device |
TP24 | OPTIONAL | Used to implement system level functionalities such as adjustable overvoltage protection, PROCHOT#™, load handshake, power good with adjustable thresholds, etc. using the built-in general-purpose comparator |
TP25 | DVDT | Start-up output slew rate control |
TP26 | ITIMER | Overcurrent blanking timer |
TP27 | IMON | Load current monitor and overcurrent & fast-trip thresholds during steady state |
TP28 | ILIM2 | Current limit and fast-trip threshold during start-up: Secondary Device |
TP29 | ILIM | Current limit and fast-trip threshold during start-up: Primary Device |
TP30 | IREF | Reference voltage for overcurrent & short-circuit protections, and active current sharing blocks |
TP31 | MODE | MODE selection: Primary Device |
TP32 | PG | Open-drain active high power good indication |
TP33 | EN | Active high enable input |
TP34 | VDD-SEC | Controller input power: Secondary Device |
TP35 | +5V Pullup | 5 V pullup power supply generated using a LDO from VIN |
TP36 | +1.2V Reference | Used to implement system level functionalities such as adjustable overvoltage protection, PROCHOT#™, load handshake, power good with adjustable thresholds, etc. using the built-in general-purpose comparator |
TP37 | VCC EXTERNAL | External pullup power supply |
TP38 | GD EXTERNAL | External gate signal for custom load transient |
TP39 | PGND | Supply ground |
QGND1 | QGND | Device ground |
G1 | QGND | Device ground |
G2 | QGND | Device ground |
Jumper | Label | Description | Default Jumper Position |
---|---|---|---|
J1 | SWEN | 1-2 Position: The SWEN pullup supply is generated from VIN using a Zener diode (RZ2 populated & RZ3 depopulated) or using a LDO (RZ2 depopulated & RZ3 populated) | 1-2 |
2-3 Position: The SWEN pin is connected to the ITIMER pin of the Primary Device through a 100-kΩ resistor | |||
J2 | DVDT | 1-2 Position sets the output slew rate to 1.8-V/ms | 5-6 |
3-4 Position sets the output slew rate to 12-V/ms | |||
5-6 Position sets the output slew rate to 1.2-V/ms | |||
J3 | ITIMER | 1-2 Position sets the overcurrent blanking timer to 1.4-ms | 3-4 |
3-4 Position sets the overcurrent blanking timer to 14-ms | |||
J4 | IMON | 1-2 Position sets the circuit breaker threshold to 100-A with VIREF of 1-V | 1-2 |
3-4 Position sets the circuit breaker threshold to 70-A with VIREF of 1-V | |||
J5 | ILIM | 1-2 Position sets the inrush current limit to 32-A and the active current sharing threshold to 50-A with VIREF of 1-V: Primary Device | 1-2 |
3-4 Position sets the inrush current limit to 22-A and the active current sharing threshold to 35-A with VIREF of 1-V: Primary Device | |||
J6 | IREF | 1-2 Position sets the reference voltage for overcurrent, short-circuit protection, and active current sharing blocks to 0.8-V | 3-4 |
3-4 Position sets the reference voltage for overcurrent, short-circuit protection, and active current sharing blocks to 1-V | |||
J7 | ILIM2 | 1-2 Position sets the inrush current limit to 32-A and the active current sharing threshold to 50-A with VIREF of 1-V: Secondary Device | 1-2 |
3-4 Position sets the inrush current limit to 22-A and the active current sharing threshold to 35-A with VIREF of 1-V: Secondary Device | |||
J8 | VDD PULLUP POWER SUPPLY | 1-2 Position provides the VDD pullup supply from the external power source | 2-3 |
2-3 Position provides the VDD pullup supply from the onboard 12-V to 5-V LDO | |||
J9 | EXTERNAL GATE SIGNAL | 1-2 Position provides the GATE signal to the MOSFETs (Q7 – Q9) from the onboard monoshot | 1-2 |
2-3 Position provides the GATE signal to the MOSFETs (Q7 – Q9) from the external signal generator |
LED | Description |
---|---|
DG1 | When ON, indicates that PG is asserted |
DR1 | When ON, indicates that FLTb is asserted |
DR2 | When ON, indicates that FLTb2 is asserted |