SLVUCB9 October 2021
Table 7-1 lists the TPS22950LEVM BOM.
Designator | QTY | Value | Description | Package Reference | Part Number | Manufacturer |
---|---|---|---|---|---|---|
!PCB1 | 1 | Printed Circuit Board | PSIL188 | Any | ||
C1 | 1 | 100 uF | CAP, CERM, 100 uF, 16 V, +/– 20%, X5R, 1210 | 1210 | C1210C107M4PAC7800 | Kemet |
C2, C5 | 2 | 10 uF | CAP, CERM, 10 µF, 20 V,+/– 10%, X5R, 0805 | 0805 | GRM21BR61D106KE15L | MuRata |
C3 | 1 | 1 uF | CAP, CERM, 1 uF, 16 V, +/– 10%, X5R, 0402 | 0402 | EMK105BJ105KVHF | Taiyo Yuden |
C4 | 1 | 0.1 uF | CAP, CERM, 0.1 uF, 25 V, +/– 10%, X7R, 0603 | 0603 | 06033C104KAT2A | AVX |
FID1, FID2, FID3 | 3 | Fiducial mark. There is nothing to buy or mount. | N/A | N/A | N/A | |
H1, H2, H3, H4 | 4 | Bumpon, Hemisphere, 0.44 X 0.20, Clear | Transparent Bumpon | SJ-5303 (CLEAR) | 3M | |
J1, J2 | 2 | Terminal Block, 5 mm, 2x1, Tin, TH | Terminal Block, 5 mm, 2x1, TH | 691 101 710 002 | Wurth Elektronik | |
JP1 | 1 | Header, 100 mil, 2x1, Tin, TH | Header, 2 PIN, 100mil, Tin | PEC02SAAN | Sullins Connector Solutions | |
JP2, JP3 | 2 | Header, 100mil, 3x1, TH | Header, 3x1, 100mil, TH | 800-10-003-10-001000 | Mill-Max | |
R1 | 1 | 10.0 k | RES, 10.0 k, 0.1%, 0.063 W, 0402 | 0402 | MCR01MRTF1002 | Rohm |
R2 | 1 | 2.49 k | RES, 2.49 k, 0.1%, 0.1 W, 0603 | 0603 | RG1608P-2491-B-T5 | Susumu Co Ltd |
R3 | 1 | 619 | RES, 619, 1%, 0.1 W, 0603 | 0603 | CRCW0603619RFKEA | Vishay-Dale |
SH-J1, SH-J2 | 2 | 1x2 | Shunt, 100 mil, Flash Gold, Black | Closed Top 100mil Shunt | SPC02SYAN | Sullins Connector Solutions |
TP1, TP2, TP3, TP4, TP5, TP6, TP7, TP8, TP9, TP10 | 10 | Test Point, Miniature, SMT | Test Point, Miniature, SMT | 5019 | Keystone | |
U1 | 1 | 5-V, 2-A, 40-mΩ Adjustable Current Limited Load Switch | DSBGA6 | TPS22950LYBHR | Texas Instruments |