SLVUCC0A October   2021  – December 2021 TPS2597

 

  1.   Trademarks
  2. 1Introduction
    1. 1.1 EVM Features
    2. 1.2 EVM Applications
  3. 2Description
  4. 3Schematic
  5. 4General Configurations
    1. 4.1 Physical Access
    2. 4.2 Test Equipment and Setup
      1. 4.2.1 Power Supplies
      2. 4.2.2 Meters
      3. 4.2.3 Oscilloscope
      4. 4.2.4 Loads
  6. 5Test Setup and Procedures
    1. 5.1 Hot-Plug Test
    2. 5.2 Overcurrent Test
    3. 5.3 Output Hot-Short Test
    4. 5.4 Wakeup into Short Test
    5. 5.5 Overvoltage Clamp Test
  7. 6EVAL Board Assembly Drawings and Layout Guidelines
    1. 6.1 PCB Drawings
  8. 7Bill Of Materials (BoM)
  9. 8Revision History

Wakeup into Short Test

Use the following instructions to perform the wakeup into short test:

  1. Set the input supply voltage VIN to 12 V and current limit of 10 A. Turn OFF the power supply.
  2. Short the output of the device for example, VOUT to GND with a shorter cable.
  3. Turn ON the power supply.

Figure 5-5 shows test waveform of wakeup into output short on the TPS2597EVM eFuse evaluation board.

GUID-20211027-SS0I-Q6GG-FWQC-GVKHQ3KFS77V-low.pngFigure 5-5 Test Waveform of Wakeup into Output Short for TPS2597xx Device at Vin = 12 V, Cout = Open, RILM = 750 Ω