SLVUCC2 October   2021 MCT8316A

 

  1.   Trademarks
  2. 1Introduction
    1. 1.1 Hardware Setup
      1. 1.1.1 Jumper Configuration
      2. 1.1.2 External Connections
  3. 2Quick Tuning
  4. 3Comprehensive Tuning
    1. 3.1 Cycle by cycle current limit
      1. 3.1.1 Selecting ILIMIT Pin Resistor
    2. 3.2 Motor Startup Settings
      1. 3.2.1 Motor Startup Profile
      2. 3.2.2 Motor startup method
        1. 3.2.2.1 Initial Position detect (IPD)
        2. 3.2.2.2 Double align
      3. 3.2.3 Selecting RMP_1 and RMP_2 Pin Resistors
    3. 3.3 Abnormal Speed Threshold
      1. 3.3.1 Selecting CONFIG_3 Pin Resistor
    4. 3.4 PWM Switching Frequency
      1. 3.4.1 Selecting CONFIG_1 Pin Resistor
    5. 3.5 Lead Angle
      1. 3.5.1 Steps to Tune Lead Angle
      2. 3.5.2 Selecting LDANGLE pin resistor
    6. 3.6 Slew Rate and Buck Voltage
      1. 3.6.1 Selecting SLEW_RATE Pin Resistor
  5. 4Revision History

Comprehensive Tuning

The comprehensive tuning section provides a simplified methodology for tuning critical parameters and selecting the appropriate resistors for the following pins in MCT8316AT.

  • RMP_1

  • RMP_2

  • LDANGLE

  • CONFIG_1

  • ILIMIT

  • CONFIG_3

  • SLEW_RATE

Note: Resistor value for CONFIG_2 pin is defaulted to 75 kΩ, ±5%.

Testing is required to find the optimal resistor value for the motor. This includes replacing the resistors on the MCT8316AT pins, as necessary.