SLVUCC2 October 2021 MCT8316A
Refer to Table 3-13 to select the appropriate CONFIG_3 resistor value based on the Abnormal speed threshold. If the calculated abnormal speed threshold does not match the values listed in Table 3-13, pick a value that is greater than the calculated value.
Abnormal Speed Threshold (Hz) | CONFIG_3 Pin Resistor Value |
---|---|
1000 |
Tie to GND |
2000 |
30 kΩ, ±5% |
3000 |
91 kΩ, ±5% |
4000 |
300 kΩ, ±5% |