SLVUCC2 October 2021 MCT8316A
Refer to Table 3-1 to select the appropriate ILIMIT resistor value based on the CBC current limit.
CBC current limit (A) | ILIMIT pin resistor value |
---|---|
0.5 | Tie to GND |
1 | 4.7 kΩ, ±5% |
1.33 | 10 kΩ, ±5% |
2.67 | 15 kΩ, ±5% |
3.33 | 22 kΩ, ±5% |
4 | 30 kΩ, ±5% |
4.67 | 51 kΩ, ±5% |
5.33 | 62 kΩ, ±5% |
6 | 91 kΩ, ±5% |
7.33 | 200 kΩ, ±5% |
8 | 300 kΩ, ±5% |