SLVUCC4 January 2022 TPS629206
Connector | Pins | Description |
---|---|---|
J1 | Pin 1 and Pin 2 | VIN positive input for input supply |
Pin 3 and Pin 4 | S+ and S– input voltage sense. Input voltage measure points | |
Pin 5 and Pin 6 | GND return for input supply | |
J2 | Pin 1 and Pin 2 | VOUT output voltage connection |
Pin 3 and Pin 4 | S+ and S– output voltage sense. Output voltage measure points | |
Pin 5 and Pin 6 | GND output return connection |