SLVUCC5 January 2022 TPS629206-Q1
The EVM is designed to provide access to features of the TPS629206-Q1. The EVM also provides jumpers for different configurations. Jumper selections must be made prior to enabling the TPS629206-Q1. Additional input and output capacitors can be added. The input voltage at which the IC turns on can be programmed with a voltage divider. The TPS629206-Q1EVM allows multiple MODE/S-CONF pin configurations. The loop response can also be measured.