SLVUCC5 January 2022 TPS629206-Q1
JP1 is provided as option for Enable pin with a precise threshold voltage. R4 and R5 can be adjusted to set a user-selectable input voltage at which the IC turns on. The EVM pre-configures R4 and R5 to have 6.5-V rising and 5.85-V falling threshold voltage.