SLVUCC7A January 2022 – September 2022 TPS629211-Q1
Jumper Short Location | Description |
---|---|
Pin 1 and Pin 3 | Forced PWM, 2.5 MHz, external FB, output discharge enabled |
Pin 3 and Pin 5 | Auto PFM/PWM with AEE, 2.5 MHz, external FB, output discharge enabled |
Pin 2 and Pin 4 | 52.3 k to GND, Forced PWM, 2.5MHz, internal FB(VSET), output discharge disabled |
Pin 4 and Pin 6 | 42.2 k to GND, Auto PFM/PWM, 2.5MHz, internal FB(VSET), output discharge disabled |