SLVUCC7A January 2022 – September 2022 TPS629211-Q1
The TPS629211-Q1 is high efficiency and highly flexible synchronous step-down buck converter in a small 1.6-mm × 2.1-mm SOT583 package. The TPS629211-Q1 can be configured to run 2.5 MHz or 1 MHz in either forced PWM mode or auto PFM/PWM mode. In 2.5-MHz auto PFM/PWM mode, TI AEE mode automatically adjusts the switching frequency based on both input and output voltage to hold a high efficiency through the whole operation range without the need of using different inductors. The device includes a MODE/S-CONF input to select different combinations of the following:
The TPS629211-Q1EVM(BSR131-004) uses a 1-A TPS629211-Q1 to produce 3.3-V output from 6-V input.