SLVUCD0 February 2022 TPS7H5002-SP , TPS7H5003-SP , TPS7H5004-SP
This board enables the TPS7H5001/2/3/4EVM-CVAL to be connected to other components needed to quickly prototype and evaluate a complete power converter design. The TPS7H5001EVM-CVAL is placed on an open test board similar to the board used in the TPS7H5001-SP Lookahead Total Ionizing Dose (TID) radiation report. Adding test points and voltage terminals is the only major change to the design that was needed to facilitate probing the TPS7H5001/2/3/4EVM-CVAL without additional hardware. Minor changes were made to the BOM for manufacturability purposes.