SLVUCD1A May   2022  – September 2024 TPS65219

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Caution
  5. 2Introduction
  6. 3Requirements
    1. 3.1 Hardware
    2. 3.2 Software
  7. 4TPS65219 Resources Overview
  8. 5EVM Configuration
    1. 5.1 Default EVM Configuration
    2. 5.2 Configuration Headers
    3. 5.3 Test Points
  9. 6Graphical User Interface (GUI)
    1. 6.1 Getting Started
      1. 6.1.1 Finding the GUI
      2. 6.1.2 Downloading the Required Software
      3. 6.1.3 Launching the GUI
      4. 6.1.4 Connecting to the EVM
    2. 6.2 Collateral Page
    3. 6.3 Register Map Page
    4. 6.4 NVM Configuration Page
      1. 6.4.1 NVM Fields
      2. 6.4.2 Create and Load a Custom Configuration
    5. 6.5 Sequence Configuration
    6. 6.6 NVM Programming Page
    7. 6.7 Additional Features
  10. 7Schematics, PCB Layouts, and Bill of Materials
    1. 7.1 TPS65219EVM Schematic
    2. 7.2 TPS65219EVM PCB Layers
    3. 7.3 TPS65219EVM Bill of Materials
  11. 8Revision History

TPS65219 Resources Overview

The TPS65219 PMIC contains seven regulators; 3 Buck regulators and 4 Low Drop-out Regulators (LDOs). The Buck converters are capable of supporting up to 3.5 A for Buck1, and 2 A each for the remaining buck regulators. LDO1 and LDO2 (2×400 mA) can be configured as load switch and bypass mode. LDO3 and LDO4 (2×300 mA) can be configured as load switches. With a VIN range of 2.5 V to 5.5 V, the PMIC can support a common 3.3 V or 5 V system voltage. Table 4-1 shows a summary of the voltage and current capabilities for each of the analog resources. With an I2C interface, three GPIO pins, and three multi-function-pins, the TPS65219 PMIC provides the full power package to meet the requirements of a variety of SoCs.

This PMIC has two versions, TPS65219 supports industrial applications with a temperature range of -40°C to +105°C ambient and TPS65219-Q1 supports automotive applications that requires an extended temperature range of -40°C to +125°C ambient. Table 4-2 shows the differences between the industrial and automotive PMIC variants.

Table 4-1 TPS65219 Power Resources
Input Voltage Output Voltage Current Capability Comments
BUCK1 2.5 V - 5.5 V 0.6 V - 3.4 V 3.5 A
  • 2.3 MHz switching frequency
  • Dynamic voltage scaling
  • Programmable power sequencing and default voltages.
  • Integrated voltage supervisor for undervoltage.
BUCK2 2.5 V - 5.5 V 0.6 V - 3.4 V 2 A
BUCK3 2.5 V - 5.5 V 0.6 V - 3.4 V 2 A
LDO1 1.5 V - 5.5 V (LDO, Load-Switch)

1.5 V - 3.4 V (Bypass)

0.6 V - 3.4 V (LDO)

1.5 V - 3.4 V (Bypass)

400 mA
  • Programmable power sequencing and default voltages.
  • Configurable as load switch and bypass-mode.
  • Integrated voltage supervisor for undervoltage
LDO2 1.5 V - 5.5 V (LDO, Load-Switch)

1.5 V - 3.4 V (Bypass)

0.6 V - 3.4 V (LDO)

1.5 V - 3.4 V (Bypass)

400 mA
LDO3 2.2 V - 5.5 V 1.2 V - 3.3 V 300 mA
  • Programmable power sequencing and default voltages.
  • Configurable as load switch
  • Integrated voltage supervisor for undervoltage
LDO4 2.2 V - 5.5 V 1.2 V - 3.3 V 300 mA
Table 4-2 TPS65219 vs TPS65219-Q1
Feature TPS65219

(Industrial)

TPS65219-Q1

(Automotive)

Target Processor AM62x

13 mm x 13 mm, 0.5-mm pitch, 425-pin FCCSP BGA (ALW)

AM62x-Q1

17.2 mm x 17.2 mm, 0.8-mm pitch, 441-pin FCBGA (AMC)

Switching Frequency Up to 2.3 MHz

Quasi-fixed frequency

  • Auto-PFM
  • Forced-PWM
Up to 2.3MHz . Capable of either quasi-fixed frequency or fixed-frequency depending on device configuration

Quasi-fixed frequency

  • Auto-PFM
  • Forced-PWM

Fixed-frequency

  • Spread spectrum available
Operating Free-Air Temp TA 40C to 105C 40C to 125C
Operating Junction Temp TJ -40C to 125C -40C to 150C
Functional Safety Capable No Functional Safety Capable (TI Quality managed process, Functional safety FIT rate calculation, and Failure Mode Distribution is available)
Package Two package options
  • 4 mm × 4 mm, 0.4 mm pitch VQFN
  • 5 mm × 5 mm, 0.5 mm pitch VQFN
One package option
  • 5 mm × 5 mm, 0.5 mm pitch VQFN
  • (Wettable-Flank)