SLVUCD8 February 2022
This board enables the TPS7H5005/6/7/8EVM to be connected to other components needed to quickly prototype and evaluate a complete power converter design. The TPS7H5005EVM is placed on an open test board similar to the board used in the TPS7H5005-SEP Total Ionizing Dose (TID) radiation report. Adding test points and voltage terminals is the only major change to the design that was needed to facilitate probing the TPS7H5005/6/7/8EVM without additional hardware. Minor changes were made to the BOM for manufacturability purposes.