SLVUCE0 may 2023 TPS92200
PRODUCTION DATA
Figure 4-5 shows the output current deviation ratio vs. output voltage in analog dimming mode. VDIM is 1.2V. White LEDs are used as load, LED number in series is 1, 2, 3, 4, 5, and 6, respectively. LED current is set at 250mA, 500mA, 1.0A and 1.5A, respectively. The typical forward voltage of the White LED is 3.1 V at 1.5 A, and 2.8 V at 0.35 A. Changing the LED number in series from 1 piece to 6 pieces will change the output voltage from approximately 3 V to approximately 18 V. Input voltage is fixed at 24 V.