SLVUCE0 may 2023 TPS92200
PRODUCTION DATA
Table 7-1 displays the TPS92200EVM components list according to the schematic in Figure 5-1.
Designator | Qty | Value | Description | Package | Part Number | Manufacturer |
---|---|---|---|---|---|---|
C1, C3 | 2 | 0.1uF | CAP, CERM, 0.1 μF, 50 V, +/- 10%, X7R, 0603 | 0603 | 06035C104KAT2A | AVX |
C2, C5 | 2 | 10uF | CAP, CERM, 10 μF, 35 V, +/- 10%, X7R, AEC-Q200 Grade 1, 1210 | 1210 | CGA6P3X7S1H106K250AB | TDK |
C7 | 1 | 0.033uF | CAP, CERM, 0.033 μF, 16 V, +/- 10%, X7R, 0603(TPS92200D1EVM Only) | 0603 | CL10B333KO8NNNC | Samsung Electro-Mechanics |
J1, J2 | 2 | Terminal Block, 5.08 mm, 2x1, Brass, TH | 2x1 5.08 mm Terminal Block | ED120/2DS | On-Shore Technology | |
J3 | 1 | Header, 100mil, 2x1, Gold, TH | 2x1 Header | TSW-102-07-G-S | Samtec | |
L1 | 1 | 4.7uH | Inductor, Shielded Drum Core, Ferrite, 4.7 μH, 4.2 A, 0.02 ohm, SMD | WE-TPC-XLH2 | 7440650047 | Wurth Elektronik |
R7 | 1 | 0 | RES, 0, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 | 0603 | CRCW06030000Z0EA | Vishay-Dale |
R2, R3 | 0.1 | 0.1 | RES, 0.1, 1%, 0.5W, 1206 | 1206 | CSR1206FKR100 | Stackpole Electronics Inc |
R4, R6 | 2 | 1.00k | RES, 1.00k, 0.5%, 0.1 W, 0603 | 0603 | RT0603DRE071KL | Yageo America |
R9 | 1 | 100k | RES, 100 k, 0.1%, 0.1 W, AEC-Q200 Grade 0, 0603 | 0603 | ERA-3AEB104V | Panasonic |
TP1, TP3 | 2 | Test Point, Multipurpose, Red, TH | Red Multipurpose Testpoint | 5010 | Keystone | |
TP7, TP8 | 2 | Terminal, Turret, TH, Double | Keystone1502-2 | 1502-2 | Keystone | |
TP2, TP4, TP5 | 3 | Test Point, Multipurpose, White, TH | Keystone5012 | 5012 | Keystone | |
TP6, TP9, TP10, TP11 | 4 | Test Point, Multipurpose, Black, TH | Black Multipurpose Testpoint | 5011 | Keystone | |
U1 | 1 | 4.0V TO 30V INPUT VOLTAGE, 1.5 A OUTPUT CURRENT, SYNCHRONOUS BUCK LED DRIVER WITH FLEXIABLE DIMMING OPTIONS | VQFN-HR(6) | TPS92200D1RXLR(TPS92200D1RXLREVM) / TPS92200D2RXLR(TPS92200D2RXLREVM) | Texas Instruments |