SLVUCE1A march   2023  – august 2023 TPS56837

 

  1.   1
  2.   TPS56837EVM 8-A, Regulator Evaluation Module
  3.   Trademarks
  4. 1Introduction
  5. 2Performance Specification Summary
  6. 3Modifications
    1. 3.1 Output Voltage Setpoint
    2. 3.2 Mode Selection
    3. 3.3 Adjustable UVLO
  7. 4Test Setup and Results
    1. 4.1 Input, Output Connections
    2. 4.2 Start-Up Procedure
    3. 4.3 Output Voltage Ripple
    4. 4.4 Start-Up
    5. 4.5 Shutdown
  8. 5Board Layout
    1. 5.1 Layout
  9. 6Schematic, List of Materials, and Reference
    1. 6.1 Schematic
    2. 6.2 List of Materials
    3. 6.3 Reference
  10. 7Revision History

Performance Specification Summary

A summary of the TPS56837EVM performance specifications is provided in Table 2-1. Specifications are given for an input voltage of VIN = 24 V and an output voltage of 5 V, unless otherwise noted. The ambient temperature is 25°C for all measurement, unless otherwise noted.

Table 2-1 TPS56837EVM Performance Specifications Summary
SPECIFICATIONSTEST CONDITIONSMINTYPMAXUNIT
Input voltage range (VIN)5.52428V
Output voltage5V
Operating frequencyVIN = 24 V, IOUT = 8 A500kHz
Output current range08A
Output ripple voltageVIN = 24 V, IOUT = 8 A

40

mVPP
Maximum efficiencyVIN = 24 V, IOUT = 5 A94.96%