SLVUCF0A june 2022 – may 2023
RefDes | Description | Qty | Value | Package | Part Number | Manufacturer |
---|---|---|---|---|---|---|
C1 | CAP, CERM, 100 pF, 50 V,+/- 10%, X7R, 0603 | 1 | 100 pF | 0603 | CL10B101KB8NNNC | Samsung Electro-Mechanics |
C2, C3, C4, C5 | CAP, CERM, 10 µF, 50 V,+/- 10%, X7R, AEC-Q200 Grade 1, 1206 | 4 | 10 µF | 1206 | CGA5L1X7R1H106K160AC | TDK |
C6, C7 | CAP, CERM, 2.2 uF, 50 V, +/- 10%, X7R, 0805 | 2 | 2.2 µF | 0805 | C2012X7R1H225K125AC | TDK |
C8 | CAP, AL, 100 uF, 63 V, +/- 20%, 0.35 ohm, AEC-Q200 Grade 2, SMD | 1 | 100 µF | SMD | EEE-FK1J101P | Panasonic |
C9, C10, C11, C12 | CAP, CERM, 10 uF, 50 V, +/- 10%, X7R, 1210 | 4 | 10 µF | 1210 | GRM32ER71H106KA12L | MuRata |
C13, C14, C19 | CAP, CERM, 0.01 uF, 50 V, +/- 10%, X7R, 0603 | 3 | 0.01 µF | 0603 | C1608X7R1H103K080AA | TDK |
C15 | CAP, CERM, 470 pF, 50 V, +/- 10%, X7R, 0805 | 1 | 470 pF | 0805 | CC0805KRX7R9BB471 | Yageo America |
C16, C17 | CAP, CERM, 10 uF, 10 V, +/- 10%, X7R, 1210 | 2 | 10 µF | 1210 | GRM32DR71A106KA01L | MuRata |
C18 | 330µF Molded Tantalum Polymer Capacitor 10V 2917 (7343 Metric) 35mOhm @ 100kHz | 1 | 330 µF | SMD2 | 10TPB330M | Panasonic |
C20 | CAP, CERM, 0.1 uF, 50 V, +/- 10%, X7R, 0603 | 1 | 0.1 µF | 0603 | 885012206095 | Wurth Elektronik |
D1 | Diode, Schottky, 40 V, 5 A, SMC | 1 | 40 V | SMC | B540C-13-F | Diodes Inc. |
FB1 | Ferrite Bead, 110 ohm @ 100 MHz, 5.4 A, 1206 | 1 | 110 Ω | 1206 | 74279221111 | Wurth Elektronik |
H1, H2, H3, H4 | Standoff, Hex, 0.5"L #4-40 Nylon | 4 | - | - | 1902C | Keystone |
H5, H6, H7, H8 | Screw, Pan Head , 4-40, 3/8", Nylon | 4 | - | - | NY PMS 440 0038 PH | B&F Fastener Supply |
J1, J3 | Terminal Block, 5.08 mm, 2x1, Brass, TH | 2 | - | - | ED120/2DS | On-Shore Technology |
J2 | Header, 2.54mm, 5x1, Tin, TH | 1 | - | - | PEC05SAAN | Sullins Connector Solutions |
L1 | Shielded Power Inductors 2.2uH 20% 18.8mOhm 10.7A | 1 | 2.2 µH | - | XGL5020-222MEC | Coilcraft |
L2 | Power Inductor, shielded, composite, 20% tol, SMT, RoHS, halogen-free | 1 | 10.0 µH | - | XGL6060-103MEC | Coilcraft |
R1 | RES, 0, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 | 1 | 0 Ω | 0603 | CRCW06030000Z0EA | Vishay-Dale |
R2 | RES, 78.7 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 | 1 | 78.7 kΩ | 0603 | CRCW060378K7FKEA | Vishay-Dale |
R3 | RES, 11.8 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 | 1 | 11.8 kΩ | 0603 | CRCW060311K8FKEA | Vishay-Dale |
R4 | RES, 20.0, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 | 1 | 20.0 Ω | 0603 | CRCW060320R0FKEA | Vishay-Dale |
R5 | RES, 110 k, 1%, 0.1 W, 0603 | 1 | 110 kΩ | 0603 | RC0603FR-07110KL | Yageo |
R6 | RES, 30.9 k, 0.1%, 0.1 W, 0603 | 1 | 30.9 kΩ | 0603 | RT0603BRD0730K9L | Yageo America |
R7 | RES, 3.74, 1%, 0.25 W, AEC-Q200 Grade 0, 1206 | 1 | 3.74 Ω | 1206 | CRCW12063R74FKEA | Vishay-Dale |
R8 | RES, 10.0 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 | 1 | 10.0 kΩ | 0603 | CRCW060310K0FKEA | Vishay-Dale |
TP1, TP2, TP3, TP4 | Test Point, Miniature, SMT | 4 | - | - | 5019 | Keystone |
U1 | 5-A, Wide Input Range, Step-Down Converter | 1 | - | HSOIC8 | LMR54450QDDARQ1 | Texas Instruments |