SLVUCF2 March 2022 TPS55289
Table 1-1 provides a summary of the TPS55289 EVM performance specifications. All specifications are given for an ambient temperature of 25°C.
Parameter | Test Condition | Value | Unit |
---|---|---|---|
Input voltage | 3.0–30 | V | |
Output voltage | 0.8–22 | V | |
Maximum output current | VIN ≥ 5 V, VOUT = 10 V | 3 | A |
VIN ≥ 6 V, VOUT = 12 V | |||
VIN ≥ 12 V, VOUT = 20 V | |||
Default switching frequency | 400 | kHz |