SLVUCF2 March 2022 TPS55289
Designator | Qty | Value | Description | Package | Part Number | Manufacturer |
---|---|---|---|---|---|---|
C3 | 1 | 68 μF | CAP, Polymer Hybrid, 68 μF, 50 V, ±20%, 30 Ω, 8×10 SMD | 8×10 | EEHZA1H680P | Panasonic |
C4, C5, C16–C18 | 5 | 10 μF | CAP, CERM, 10 µF, 50 V, ±10%, X7R, AEC-Q200 Grade 1, 1206 | 1206 | CGA5L1X7R1H106K160AC | TDK |
C6, C15, C19 | 3 | 1 μF | CAP, CERM, 1 µF, 50 V, ±20%, X5R, AEC-Q200 Grade 3, 0603 | 603 | GRT188R61H105ME13D | MuRata |
C7, C8, C13, C14 | 4 | 0.1 μF | CAP, CERM, 0.1 μF, 50 V, ±20%, X7R, 0402 | 402 | GRM155R71H104ME14D | MuRata |
C9, C11 | 2 | 0.1 µF ±10% 50-V Ceramic Capacitor X8L 0603 (1608 Metric) | 603 | GCM188L81H104KA57D | Murata Electronics North America | |
C10 | 1 | 4.7 μF | CAP, CERM, 4.7 µF, 16 V, ±10%, X5R, AEC-Q200 Grade 3, 0603 | 603 | GRT188R61C475KE13D | MuRata |
C12, C21, C22, C26 | 4 | 0.1 μF | CAP, CERM, 0.1 μF, 50 V, ±10%, X7R, AEC-Q200 Grade 1, 0402 | 402 | CGA2B3X7R1H104K050BB | TDK |
C20 | 1 | 100 μF | CAP, AL, 100 μF, 35 V, AEC-Q200 Grade 2, SMD | D6.3×L5.8mm | EEHZK1V101XP | Panasonic |
C23 | 1 | 0.01 μF | CAP, CERM, 0.01 μF, 50 V, ±10%, X7R, AEC-Q200 Grade 1, 0402 | 402 | CGA2B3X7R1H103K050BB | TDK |
C24 | 1 | 100 pF | CAP, CERM, 100 pF, 50 V, ±5%, C0G/NP0, AEC-Q200 Grade 1, 0402 | 402 | CGA2B2C0G1H101J050BA | TDK |
C25 | 1 | 4700 pF | CAP, CERM, 4700 pF, 50 V, ±10%, X7R, AEC-Q200 Grade 1, 0402 | 402 | CGA2B2X7R1H472K050BA | TDK |
J1–J4 | 4 | Terminal, Turret, TH, Double | Keystone1502-2 | 1502-2 | Keystone | |
JP1–JP3, JP7–JP9 | 6 | Header, 2.54 mm, 3×1, Gold, TH | Header, 2.54 mm, 3×1, TH | 61300311121 | Wurth Elektronik | |
JP4 | 1 | Header (shrouded), 100 mil, 5×2, Gold, TH | 5×2 Shrouded header | 5103308-1 | TE Connectivity | |
JP5, JP6, JP10 | 3 | Header, 2.54 mm, 2×1, Gold, TH | Header, 2.54 mm, 2×1, TH | 61300211121 | Wurth Elektronik | |
L1 | 1 | 4.7 μH | Inductor, Shielded, Composite, 4.7 μH, 13.6 A, 0.01 Ω, SMD | 7.2×7×7.5 mm | XAL7070-472MEB | Coilcraft |
R3 | 1 | 147 k | RES, 147 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 | 402 | CRCW0402147KFKED | Vishay-Dale |
R4 | 1 | 10 mΩ ±1% 1-W Chip Resistor 1206 (3216 Metric) Automotive AEC-Q200, Current Sense, Moisture Resistant Metal Element | 1206 | CRF1206-FZ-R010ELF | Bourns | |
R5 | 1 | 115 k | RES, 115 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 | 402 | CRCW0402115KFKED | Vishay-Dale |
R6 | 1 | 49.9 | RES, 49.9, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 | 402 | CRCW040249R9FKED | Vishay-Dale |
R7, R9 | 2 | 10 | RES, 10.0, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 | 402 | CRCW040210R0FKED | Vishay-Dale |
R8 | 1 | 27.4 k | RES, 27.4 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 | 402 | CRCW040227K4FKED | Vishay-Dale |
R10 | 1 | 49.9 k | RES, 49.9 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 | 402 | CRCW040249K9FKED | Vishay-Dale |
R11 | 1 | 150 k | RES, 150 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 | 402 | CRCW0402150KFKED | Vishay-Dale |
R12, R15 | 2 | 102 k | RES, 102 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 | 402 | CRCW0402102KFKED | Vishay-Dale |
R13, R14 | 2 | 2.20 k | RES, 2.20 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 | 402 | CRCW04022K20FKED | Vishay-Dale |
R16 | 1 | 11.3 k | RES, 11.3 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 | 402 | CRCW040211K3FKED | Vishay-Dale |
SH-JP1–SH-JP6 | 6 | Shunt, 100 mil, Gold plated, Black | Shunt 2 pos. 100 mil | 881545-2 | TE Connectivity | |
TP1–TP7 | 7 | Test Point, Miniature, Orange, TH | Orange Miniature Testpoint | 5003 | Keystone | |
U1 | 1 | Buck-Boost Converter, Adjustable Output 0.8 V–22 V, 8 A, VQFN21 | VQFN21 | TPS55289RYQR | Texas Instruments | |
C1, C2 | 0 | 2200 pF | CAP, CERM, 2200 pF, 250 V, ±10%, X7R, 0805 | 805 | GRM21AR72E222KW01D | MuRata |
R1, R2 | 0 | 2.2 | RES, 2.20, 1%, 0.25 W, AEC-Q200 Grade 0, 1206 | 1206 | ERJ-8RQF2R2V | Panasonic |