SLVUCF2 March   2022 TPS55289

 

  1.   Trademarks
  2. 1Introduction
    1. 1.1 Performance Specification
    2. 1.2 Modification
      1. 1.2.1 Modification
  3. 2Connector, Test Point, and Jumper Descriptions
    1. 2.1 Connector and Test Point Descriptions
    2. 2.2 Jumper Configuration
      1. 2.2.1 JP1 (ENABLE)
      2. 2.2.2 JP6 (SYNC)
      3. 2.2.3 JP7 (I2C Target Address Selection)
      4. 2.2.4 JP8 (Internal or External VCC Selection)
      5. 2.2.5 JP9 and JP10 (External Feedback and Internal Feedback Selection)
  4. 3Test Procedure
  5. 4Software User Interface
    1. 4.1 Install USB2ANY Explorer
    2. 4.2 GUI Installation
    3. 4.3 Interface Hardware Setup
    4. 4.4 User Interface Operation
    5. 4.5 Register Map Screen
  6. 5Schematic, Bill of Materials, and Board Layout
    1. 5.1 Schematic
    2. 5.2 List of Materials
    3. 5.3 Board Layout

GUI Installation

A graphical user interface (GUI) is available from on https://dev.ti.com/gallery/info/TPS55289/TPS55289 . The GUI allows simple and convenient programming of the device through the TI USB2ANY device.

  1. Download the zip file for the desired platform.
  2. Download GUI Composer Runtime.
  3. Extract the zip folder and install the GUI.
  4. Run through the installation steps. The installation wizard might prompt for GUI Composer Runtime. This should be done automatically.
  5. Open the GUI – TPS55289.