SLVUCF5A March 2022 – August 2022 DRV8329
The DRV8329AEVM has 40 pins with different functions. These pins are interfaced with the LAUNCHXL-F280049C LaunchPad development kit and are mapped appropriately to receive the functionalities of the DRV8329 device. These 40 pins are grouped into 4 ports in respect to the LAUNCHXL-F280049C (J1 to J4). Table 4-3 and Table 4-4 list the interfacing of these ports of the DRV8329AEVM headers J3 and J4.
J3 Pin Number |
DRV8329AEVM Function |
LAUNCHXL-F280049C Function |
Description |
---|---|---|---|
1 |
AVDD (DNP) |
+3.3 V |
3.3 V LaunchPad Supply |
2 |
+5 V |
+5 V |
5 V LaunchPad Supply |
3 |
POT_MCU/NC_49C |
PGA1/3/5_GND |
Not used |
4 |
GND |
GND |
GND connection |
5 |
Not used |
GPIO13/SCIBRX |
Not used |
6 |
VSENA |
ADCINA5 |
Phase A Voltage Sense |
7 |
Not used |
GPIO40/SCIBTX |
Not used |
8 |
VSENB |
ADCINB0 |
Phase B Voltage Sense |
9 |
nSLEEP_DFLT |
NC |
nSLEEP for internal use only. |
10 |
VSENC |
ADCINC2 |
Phase C Voltage Sense |
11 |
CTAP |
ADCINB3/VDAC |
Center tap voltage sense. |
12 |
VSENPVDD |
ADCINB1 |
PVDD Bus Voltage Sense |
13 |
Not used |
SPIACLK |
Not used |
14 |
NC_MCU/POT_49C |
ADCINB2 |
General Purpose pot for MCU (R90) |
15 |
nFAULT_DFLT |
ADCINC4 |
nFAULT for internal use only. |
16 |
ISENA |
ADCINC0 |
LSS current sense |
17 |
Not used |
GPIO37 |
Not used |
18 |
Not used |
ADCINA9 |
Not used |
19 |
Not used |
GPIO35 |
Not used |
20 |
VDSLVL/C_TAP |
ADCINA1/DACB_OUT |
VDSLVL from DAC. C_TAP for internal use only. |
J4 Pin Number |
DRV8329AEVM Function |
LAUNCHXL-F280049C Function |
Description |
---|---|---|---|
1 |
INHA |
GPIO10/PWM6A |
PWM used to switch Phase A High-side FET |
2 |
GND |
GND |
GND connection |
3 |
INLA |
GPIO11/PWM6B |
PWM used to switch Phase A Low-side FET |
4 |
MCU_LED |
SPIASTE |
Visual feedback for LaunchPad connection. |
5 |
INHB |
GPIO8/PWM5A |
PWM used to switch Phase B High-side FET |
6 |
nFAULT_DFLT |
NC |
nFAULT for internal use only. |
7 |
INLB |
GPIO9/PWM5B |
PWM used to switch Phase B Low-side FET |
8 |
Not used |
NC |
Not used |
9 |
INHC |
GPIO4/PWM3A |
PWM used to switch Phase C High-side FET |
10 |
Not used |
XRSn |
Not used |
11 |
INLC |
GPIO5/PWM3B |
PWM used to switch Phase C Low-side FET |
12 |
Not used |
SPIASIMO |
Not used |
13 |
HALLA |
GPIO58 |
Hall sensor A from motor |
14 |
Not used |
SPIASOMI |
Not used |
15 |
nSLEEP_49C |
GPIO30 |
nSLEEP signal (active low) |
16 |
DRVOFF |
GPIO39 |
Active-high output to disable gate drivers |
17 |
Not used |
GPIO18*/XCLKOUT |
Not used |
18 |
HALLB |
GPIO23/LED4 |
Hall sensor B from motor |
19 |
nFAULT_49C/CSAREF |
GPIO25 |
nFAULT signal (active low) |
20 |
HALLC |
GPIO59 |
Hall sensor C from motor |